IESNA:LM-63-2002
[TEST]P1437958
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB8B-935-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 8xLight Square PACKAGE 90CRI 3500K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (208) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.44A 292.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24230.0
TILT=NONE
208 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
3374.8 3395.5 3202.7 2823.9 2610.3 2589.7 2603.5 2658.6 2768.8 2913.4 3071.8 3395.5 4104.9 4972.7 5957.6 6921.9 7665.7 8244.3 
8946.8 9422.0 9676.9 9704.4 9132.8 8595.5 8134.1 7266.3 5489.3 3726.1 2975.4 1956.0 709.4 378.8 254.8 137.7 96.4 55.1 0.0 
3374.8 3402.4 3209.5 2837.6 2624.1 2596.6 2617.2 2672.3 2775.6 2934.1 3099.3 3402.4 4111.8 5007.2 6040.3 6942.5 7734.6 8409.6 
9015.7 9504.7 9821.5 9842.2 9215.4 8678.2 8175.4 7293.8 5592.6 3843.2 2975.4 1962.9 709.4 392.6 261.7 144.6 96.4 55.1 0.0 
3374.8 3395.5 3223.3 2892.7 2658.6 2624.1 2644.8 2706.8 2817.0 2989.2 3182.0 3457.5 4063.6 5000.3 6019.6 7039.0 7975.7 8760.8 
9511.6 10179.6 10558.5 10689.3 10530.9 9821.5 9215.4 8526.7 6722.1 4525.1 3209.5 2183.3 957.4 461.5 309.9 206.6 158.4 89.5 0.0 
3374.8 3402.4 3257.8 2961.6 2727.4 2699.9 2706.8 2775.6 2906.5 3099.3 3361.1 3684.8 4125.6 4959.0 6005.9 7156.1 8209.8 9125.9 
9993.7 10744.4 11274.7 11612.2 11667.3 11570.9 11123.2 10317.4 9711.3 8733.3 7018.3 4456.2 1783.8 737.0 454.6 296.2 213.5 
103.3 0.0 
3374.8 3416.2 3306.0 3120.0 2872.1 2823.9 2851.4 2934.1 3085.6 3326.6 3650.3 4056.7 4504.4 5131.1 6026.5 7169.8 8450.9 9614.9 
10489.6 11254.1 11825.7 12211.4 12514.5 12824.4 12941.5 12707.3 12321.6 11694.9 10207.2 7238.7 3829.4 1467.0 709.4 378.8 213.5 
103.3 0.0 
3374.8 3409.3 3354.2 3264.6 3113.1 3030.5 3085.6 3230.2 3409.3 3657.2 4036.0 4531.9 5117.4 5702.8 6453.5 7466.0 8685.1 9876.6 
10889.0 11453.8 11887.7 12335.4 12803.8 13416.7 14015.9 14477.4 14690.9 14780.5 13637.1 10400.0 6191.8 2520.8 971.1 454.6 220.4 
96.4 0.0 
3374.8 3436.8 3416.2 3423.1 3423.1 3416.2 3471.3 3643.5 3898.3 4249.6 4683.5 5234.5 5881.9 6653.3 7534.9 8554.2 9394.5 10193.4 
10882.2 11495.1 12073.7 12652.2 13451.2 14305.2 15042.2 15297.0 14704.7 13554.5 12128.8 9890.4 6026.5 2355.5 757.6 365.0 158.4 
48.2 0.0 
3374.8 3429.9 3457.5 3526.4 3636.6 3781.2 4008.5 4242.7 4559.5 4945.2 5454.9 6109.2 6873.7 7789.7 8802.2 9876.6 10744.4 11357.4 
11874.0 12431.8 13161.9 13988.4 14752.9 15276.4 14759.8 13664.7 12328.5 10599.8 8003.2 4628.4 2210.9 1129.5 633.6 371.9 234.2 
82.6 0.0 
3374.8 3429.9 3498.8 3615.9 3795.0 4049.8 4387.3 4793.7 5282.7 5819.9 6453.5 7197.4 8065.2 9084.5 10241.6 11316.1 12170.1 12865.7 
13409.9 14160.6 15145.5 16102.8 16660.7 16226.8 15104.2 13871.3 12115.0 9229.2 5861.2 3044.3 1653.0 936.7 633.6 447.7 261.7 103.3 
0.0 
3374.8 3423.1 3491.9 3643.5 3850.1 4132.5 4504.4 4924.5 5475.5 6019.6 6694.6 7479.8 8457.8 9497.8 10744.4 11956.6 13031.0 13988.4 
14808.0 15799.8 17115.3 18169.1 18658.1 18052.0 16598.7 14594.5 11942.8 8340.7 4607.7 2348.6 1281.1 798.9 537.2 365.0 227.3 117.1 
0.0 
3374.8 3395.5 3464.4 3622.8 3857.0 4160.0 4511.3 5000.3 5530.6 6116.1 6825.5 7624.4 8574.9 9608.0 10833.9 12094.4 13093.0 13960.8 
14635.8 15393.4 16350.8 16901.8 16853.6 15779.1 13940.2 11777.5 9263.6 6067.8 3250.9 1604.8 971.1 606.1 406.4 234.2 158.4 68.9 0.0 
3374.8 3388.6 3443.7 3581.5 3788.1 4063.6 4401.1 4807.4 5317.1 5819.9 6398.4 7059.6 7817.2 8685.1 9670.0 10765.1 11763.8 12521.4 
13134.4 13774.9 14394.8 14546.3 14126.1 12741.8 10944.1 8953.7 6866.8 4442.4 2341.7 1212.2 778.3 502.8 296.2 151.5 96.4 48.2 0.0 
3374.8 3368.0 3402.4 3498.8 3657.2 3877.6 4139.4 4442.4 4779.9 5158.7 5544.4 5985.2 6522.4 7121.6 7865.5 8719.5 9387.6 9924.8 
10138.3 10172.8 10090.1 9428.9 8175.4 6233.1 4421.7 3175.1 2279.7 1473.9 860.9 564.8 378.8 254.8 158.4 82.6 41.3 13.8 0.0 
3374.8 3326.6 3278.4 3271.5 3285.3 3333.5 3381.7 3409.3 3443.7 3416.2 3333.5 3202.7 3106.2 3099.3 3257.8 3471.3 3505.7 3175.1 2651.7 
2162.7 1653.0 1212.2 950.5 757.6 613.0 495.9 385.7 289.3 213.5 158.4 117.1 82.6 55.1 27.5 6.9 6.9 0.0 
3374.8 3244.0 3099.3 2954.7 2817.0 2679.2 2500.1 2197.1 1811.4 1473.9 1329.3 1336.2 1425.7 1570.3 1680.5 1653.0 1411.9 1095.1 812.7 654.3 
578.5 537.2 482.1 413.2 337.5 282.4 227.3 199.7 172.2 151.5 124.0 103.3 68.9 27.5 6.9 0.0 0.0 
3374.8 3202.7 2947.8 2672.3 2396.8 2059.3 1604.8 1170.9 991.8 957.4 950.5 950.5 964.2 984.9 929.8 750.7 564.8 475.2 420.1 371.9 344.4 
316.8 289.3 261.7 241.1 227.3 206.6 158.4 117.1 89.5 55.1 34.4 13.8 6.9 0.0 0.0 0.0 
3374.8 3147.6 2803.2 2424.4 1997.4 1501.5 1040.0 895.4 860.9 819.6 785.2 757.6 730.1 688.7 599.2 475.2 406.4 344.4 296.2 268.6 241.1 
227.3 206.6 199.7 179.1 158.4 137.7 117.1 89.5 62.0 48.2 27.5 13.8 0.0 0.0 0.0 0.0 
3374.8 3099.3 2658.6 2210.9 1687.4 1108.9 902.3 847.2 805.8 757.6 709.4 647.4 592.3 530.3 454.6 392.6 337.5 289.3 254.8 234.2 213.5 199.7 
186.0 172.2 158.4 144.6 124.0 96.4 82.6 68.9 48.2 27.5 6.9 0.0 0.0 0.0 0.0 
3374.8 3037.4 2575.9 2024.9 1418.8 950.5 867.8 826.5 778.3 730.1 668.1 592.3 523.4 454.6 392.6 344.4 303.0 261.7 241.1 220.4 199.7 186.0 172.2 
158.4 137.7 124.0 103.3 82.6 68.9 55.1 34.4 13.8 0.0 0.0 0.0 0.0 0.0 
3374.8 3023.6 2507.0 1928.5 1226.0 909.1 860.9 819.6 771.4 716.3 647.4 578.5 502.8 433.9 371.9 323.7 289.3 254.8 227.3 206.6 186.0 172.2 151.5 
137.7 124.0 96.4 75.8 68.9 55.1 41.3 20.7 6.9 0.0 0.0 0.0 0.0 0.0 
3374.8 3016.7 2472.6 1845.8 1136.4 902.3 854.0 812.7 771.4 716.3 640.5 564.8 489.0 427.0 371.9 330.6 296.2 268.6 234.2 206.6 179.1 165.3 144.6 
130.9 110.2 75.8 55.1 48.2 34.4 20.7 13.8 0.0 0.0 0.0 0.0 0.0 0.0 
3374.8 2989.2 2465.7 1852.7 1129.5 895.4 854.0 812.7 764.5 709.4 640.5 564.8 495.9 433.9 378.8 337.5 303.0 268.6 234.2 206.6 179.1 165.3 144.6 
130.9 110.2 75.8 55.1 41.3 34.4 20.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 
